SMV1247 Series

Hyperabrupt Junction Tuning Varactor


The SMV1247-SMV1255 group of silicon hyperabrupt junction varactor diodes is designed for use in Voltage Controlled Oscillators (VCOs) with a low tuning voltage operation. This group of varactors is characterized for capacitance and resistance over temperature.



SMV1247 Series includes SMV1247-079LF and SMV1247-040LF

Specifications

Package Type SC-70, SC-79, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.15
Ct Total Capacitance3 Vr=1 V (pF) Typ.4.37
Ct Total Capacitance3 Vr=4 V (pF) Typ.0.77
Ct Total Capacitance3 Vr=8 V (pF) Typ.0.64
Ct Total Capacitance3 Vr=12 V (pF) Typ.
Ct Total Capacitance3 Vr=20 V (pF) Typ.
Total Capacitance Ratio Min.19.5
Capacitance Ratio Range (V)0.3 to 4.7
Rs Series Resistance Max2 (Ω)6

Features

  • High capacitance ratio: C0.3V/C4.7V = 12 typical
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents

Applications

Hearing Aids

See all

Specialty Medical Applications

See all

Biomedical Materials

See all

Blood Sugar Monitors

See all

Heart Monitors

See all

Patient Telemetry

See all

Radiation and Clinical Equipment

See all

Smart Scales

See all