SMV1265-040LF

Hyperabrupt Junction Tuning Varactor


The SMV1265-040LF hyperabrupt junction tuning varactors is designed for very high capacitance tuning ratios with low series resistance, which makes this device especially attractive for wideband voltage controlled oscillator (VCO) applications.

Specifications

Product LifecycleIn Production
Package Type SOD-323, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.28
Ct Total Capacitance3 Vr=1 V (pF) Typ.14.26
Ct Total Capacitance3 Vr=4 V (pF) Typ.5.15
Ct Total Capacitance3 Vr=8 V (pF) Typ.1.61
Ct Total Capacitance3 Vr=12 V (pF) Typ.1.12
Ct Total Capacitance3 Vr=20 V (pF) Typ.0.83
Total Capacitance Ratio Min.117.7
Capacitance Ratio Range (V)1 to 26
Rs Series Resistance Max2 (Ω)2.4

Features

  • High tuning ratio
  • Low series resistance
  • Designed for high volume, low-cost applications
  • Small footprint packages (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents