AS204-80LF

GaAs IC SP4T Nonreflective Switch With Driver 300 kHz–3.5 GHz

The AS204-80 is a high isolation SP4T FET IC nonreflective switch with driver. The insertion loss is 0.5 dB and isolation is 45 dB at 0.9 GHz. The switch is ideal for cellular base station switch matrices.

   

TECHNICAL DOCUMENTATION

Data Sheet

AS204-80, AS204-80LF: GaAs IC SP4T Nonreflective Switch With Driver 300 kHz-3.5 GHz

200106C.pdf (188 KB)
Application Note

Discrete Devices and IC Switch/Attenuators Tape and Reel Package Orientation

200083J.pdf (678 KB)
Application Note

GaAs FETs as Control Devices

APN2015.pdf (423 KB)
Application Note

APN2018:Silicon Drivers for Commercial IC Products

APN2018.pdf (414 KB)
Application Note

APN2019:Switch Power Characteristics

APN2019.pdf (412 KB)
Designer Info

Suggested PCB Land Pattern Designs for Leaded and Leadless Packages and Detailed Surface Mount Guidelines for Leadless Packages

200123J.pdf (954 KB)
Designer Info

AS204 deembedded s parameters 25C

AS204_deembedded_s_parameters_25C.zip (2892 KB)
Designer Info

IC Package List

ICPkgList_12-02.pdf (49 KB)
Designer Info

VSWR, Return Loss and Transmission Loss vs. Transmitted Power

VSWRreturn.pdf (401 KB)
 
   
   

SPECIFICATIONS

RoHS
 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to the preservation of the environment. Learn More.