AS218-000

PHEMT GaAs IC High-Power Transfer Switch 0.1–6 GHz


Please note: AS218-000 is being discontinued and is not recommended for new designs.



The AS218-000 is a broadband transfer switch designed to combine T/R and antenna diversity switching functions on a single IC. The device is designed to handle high power and maintain high linearity at low control voltages. This low-cost switch is capable of covering both the 2.4 and 5 GHz bands.

Specifications

Description (Absorptive/ Reflective)DPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6.0
Typ. Isol. (dB)19
Typ. IL (dB)1.6-1.4
Typ. IIP3 (dBm)54
Typ. IP1 dB (dBm)33
PackageChip
Package (mm)

Features

  • Operating frequency 0.1-6 GHz
  • Positive low voltage control (0/3 V operation)
  • Low insertion loss
  • Lead (Pb)-free, RoHS-compliant, and Green

Product Documents