ATN3590-09

Fixed Attenuator Pads


The ATN3590 family of fixed resistive attenuators are integrated circuits comprising thin film resistors and through-die vias that provide excellent attenuation flatness from low frequency to 40 GHz or higher. These attenuators are available from 0 to 30 dB.

The ATN3590 attenuator family is optimized for surface mounting on co-planar waveguide or microstrip printed circuit boards. Bond wires or ribbons are used to connect the input and output ports of the attenuators to the external circuit transmission lines. Connection to ground is accomplished by through-die vias to the die backside metallization.

The dice are attached using eutectic solder or conductive epoxy and can operate over a temperature range of –65 °C to 150 °C.

Specifications

Product LifecycleIn Production
Nominal Attenuation (dB)9
Attenuation Tolerance @ DC (dB)±0.40
_Attenuation Flatness_ DC-12 GHz (dB)±0.20
_Attenuation Flatness_ 12-26 GHz (dB)±0.20
_Attenuation Flatness_ 26-33 GHz (dB)±0.25
_Attenuation Flatness_ 33-40 GHz (dB)±0.30
_Return Loss_ DC-12 GHz (dB)28
_Return Loss_ 12-26 GHz (dB)24
_Return Loss_ 26-33 GHz (dB)20
_Return Loss_ 33-40 GHz (dB)16

Features

  • Fixed value, absorptive devices
  • Available attenuation values range from 0 to 10 dB (in 1 dB steps), and 12, 15, 20, and 30 dB
  • Suitable for use to 40 GHz or higher
  • Excellent return loss: 30 dB, typical
  • Enhanced power handling: 2 W

Product Documents