SKY12338-337LF

0.35-4.0 GHz Two-Bit Digital Attenuator


The SKY12338-337LF is a GaAs pHEMT two-bit digital attenuator I/C. The device is provided in a 3 x 3 mm, 12-pin Quad Flat No- Lead (QFN) package.

The SKY12338-337LF is particularly suited for low-cost commercial applications for which high attenuation accuracy, low insertion loss, and low intermodulation products are required.

Specifications

Product LifecycleIn Production
Control Bits/ Interface Parallel/Serial2/P
Frequency (GHz) Min.0.35
Frequency (GHz) Max.4
LSB Attenuation (dB)6
Attenuation Range (dB)18
Typ. IL (dB)0.55-1.30
Typ. IIP3 (dBm)45
Typ. IP1 dB (dBm)30
PackageQFN, 12L
Package (mm)3 x 3 x 0.75

Features

  • Positive voltage operation: 2.65 to 5 V per bit
  • Broadband operation: 0.35 to 4.0 GHz
  • Attenuation: 18 dB with 6 dB LSB
  • Low insertion loss: 0.75 dB @ 2 GHz
  • Absorptive in 50 Ω systems
  • Small, QFN (12-pin, 3 x 3 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents