SKY13381-374LF

0.1-6.0 GHz DPDT Switch


Please note: SKY13381-374LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY13355-374LF



The SKY13381-374LF is a GaAs pHEMT Double-Pole, Double- Throw (DPDT) switch designed for 2.4 and 6.0 GHz, dual-band wireless LAN applications. The switch provides high linearity performance, low insertion loss, and high isolation in both frequency bands.

Switching is controlled by two voltage inputs (V1 and V2). Depending on the logic voltage level applied to the control pins, the ANT1 and ANT2 pins connect to one of two switched RF outputs (RX or TX) through a low insertion loss path while maintaining a high isolation path to the alternate port.

The switch is manufactured in a compact, 1.5 x 1.5 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)DPDT (R)
Replacement Part SKY13355-374LF
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6.0
Typ. Isol. (dB)31-14
Typ. IL (dB)0.5-1.4
Typ. IIP3 (dBm)62
Typ. IP1 dB (dBm)38
PackageDFN, 6L
Package (mm)1.5 x 1.5 x 0.5

Features

  • Broadband frequency range: 0.1 to 6.0 GHz
  • Positive control voltage range: 1.8 to 5.0 V
  • Low insertion loss: 0.6 dB typical @ 2.5 GHz
  • High isolation: 22 dB typical @ 2.5 GHz
  • IP1dB: +37 dBm typical @ 3 V
  • Small, MLPD (6-pin, 1.5 x 1.5 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents