SKY12208-478LF       

0.02-2.7 GHz 50 W High Power Silicon PIN Diode SPDT Switch

The SKY12208-478LF is a high power handling, Single-Pole, Double-Throw (SPDT) silicon PIN diode switch. The device can cover two frequency bands, 0.02 to 0.70 GHz or 0.05 to 2.7 GHz, by changing the value of an RF choke in the SMT bias network.

The SKY12208-478LF features low insertion loss, excellent power handling, and superb linearity with low DC power consumption. The device is well-suited for use as a high power transmit/receive switch in a variety of telecommunication systems.

The device is provided in a 4 x 4 mm, 16-pin Quad Flat No-Lead (QFN) package.

   

TECHNICAL DOCUMENTATION

Data Sheet

SKY12208-478LF: 0.02-2.7 GHz 50 W High Power Silicon PIN Diode SPDT Switch

SKY12208_478LF_201671D.pdf (1838 KB)
Product Brief

High Power (40 to 150 Watt) SPST and SPDT PIN Diode Switches

PB_HighPowerPINDiodeSwitchesPB116_13A.pdf (1075 KB)
Designer Info

SKY12208-478LF: S Parameters

SKY12208_478LF_TX_28V_50mA_TRL_SP_DATA.zip (70 KB)
 
   
   

SPECIFICATIONS

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to operating according to sustainable business practices. Learn More.