SE5510T

Dual Band 802.11n WLAN/BT Front End


The SE5510T is a complete 802.11n WLAN RF frontend module providing all the functionality of the power amplifiers, LNA, power detector, Antenna switches, filtering and associated matching. The SE5510T provides a complete 2.4 GHz and 5 GHz WLAN RF solution from the output of the transceiver to the antennas in a compact form factor.

The receive path is designed to maximize performance by providing both a 5 GHz Low noise amplifier with bypass mode, for use when high power signals are being received.

Designed for ease of use, all RF ports are matched to 50 Ω to simplify PCB layout and the interface to the transceiver RFIC. The SE5510T also includes a transmitter power detector for each band with 20 dB of dynamic range.

The SE5510T is optimized for mobile applications with direct to battery operation

Specifications

Frequency (GHz) Min.2.4
4.9
Frequency (GHz) Max.2.5
5.9
802.11 WLAN Standarda/g
Antenna Ports2
ArchitectureDual Band 802.11n
WLAN/BT Front End
Typ. POUT @ 2.5% EVM (dBm)
205
190
Typ. POUT @ 3.0% EVM (dBm)18
20
Typ. Tx Gain (dB)26
26
PackageQFN, 28-pin
Package (mm)3 x 4 x 0.6

Features

  • Direct to Battery operation
  • All RF ports matched to 50 !
  • Integrated 2.4,5 GHz PA, 5 GHz LNA, SP3T, SP2T switches and filtering
  • Integrated Power Detector
  • 20 dBm @ 3 % EVM, 802.11g, 54 Mbps
  • 18 dBm @ 3 % EVM, 802.11a, 54 Mbps
  • Lead free, Halogen Free and RoHS compliant
  • Compact package, 3 x 4 x 0.6 mm, MSL 1

Product Documents