SKY13414-485LF Buy Now
0.1-3.8 GHz SP4T Antenna Switch

The SKY13414-485LF is a Single Pole, Four-Throw (SP4T) antenna switch. With an internal 50 Ω termination. The high linearity performance and low insertion loss achieved by the SKY13414-485LF make it an ideal choice for main/diversity switching commonly used in LTE-based handsets, data cards, and tablets that use antenna diversity solutions.

The SKY13414-485LF is part of a scalable family of products that covers SP4T through SP8T switches that allow up to eight bands of WCDMA/LTE. The symmetric port designs provide flexibility in signal routing for both receive diversity and higher power TD-SCDMA/TDD-LTE, WCDMA/FDD, and LTE transmit/receive applications.

Switching is controlled by three CMOS/TTL-compatible control voltage inputs (V1, V2, and V3). Depending on the logic voltage level applied to the control pins, the ANT pin is connected to one of four switched RF outputs (RF1 to RF4) using a low insertion loss path, while the paths between the ANT pin and the other RF pins are in a high isolation state. The antenna path can also be closed on a 50 Ω load when it needs to be terminated. The 50 Ω load is internally grounded. No external blocking capacitors are required on the RF paths.

The SKY13414-485LF is manufactured in a compact, 14-pin 2.0 x 2.0 mm, Quad Flat No-Lead (QFN) package.

Features

  • Broadband frequency range: 0.1 to 3.8 GHz
  • Low insertion loss: 0.45 dB typical @ 2.7 GHz
  • High isolation: >31 dB @ 2.7 GHz
  • Internal 50 Ω port to control diversity antenna impedance when device is not in use
  • Integrated logic
  • Small QFN (14-pin, 2.0 x 2.0 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13414-485LF: 0.1-3.8 GHz SP4T Antenna Switch SKY13414_485LF_201689J.pdf (393 KB)
ProductName : SKY13414-485LF
Description (Absorptive/ Reflective) : SP4T (R)
Frequency (GHz) Min. : 0.1
Frequency (GHz) Max. : 3.8
Typ. IL (dB) : 0.40-0.60
Typ. Isol. (dB) : 42-26
Typ. IIP3 (dBm) : 70
Typ. IP1 dB (dBm) : 39
Package : QFN, 14L
Package (mm) : 2 x 2 x 0.55
Product Information:
Description: Diversity Switches, Tx/Rx LTE
Frequency Max.: ≥2.9 GHz and < 5.9GHz
Frequency Min.: ≥100 MHz and <200 MHz
Function: SP4T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥30 dBm and <40 dBm
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540