SE5003L1-R Buy Now
High Power (+19 dBm) 802.11ac WLAN Power Amplifier with Integrated Power Detector

Skyworks SE5003L1-R is a 5 GHz Microwave Monolithic Integrated Circuit (MMIC) Power Amplifier (PA) with superior output power, linearity, and efficiency. These features make the SE5003L1-R ideal for Wireless Local Area Network (WLAN IEEE802.11ac) applications.

The device is fabricated using Indium Gallium Phosphide (InGaP) Heterojunction Bipolar Transistor (HBT) technology. The device is internally matched and mounted in a 20-pin, 4 x 4 mm Quad Flat No-Lead (QFN) Surface-Mounted Technology (SMT) package, which allows for a highly manufacturable low cost solution.

Features

  • Linear output power of +19 dBm for IEEE 802.11ac 256-QAM, EVM < 1.8% @ 5.0 V
  • High gain of 32 dB @ 5.0 V
  • Power shutdown mode
  • Superior gain flatness
  • Fully matched at RF input/output ports
  • Load insensitive power detector
  • Small footprint QFN (20-pin, 4 x 4 mm) SMT package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SE5003L1-R: High Power (+19 dBm) 802.11ac WLAN Power Amplifier with Integrated Power Detector SE5003L1_R_201785J.pdf (812 KB)
ProductName : SE5003L1-R
Frequency Range (GHz) : 5.15-5.85
Test Frequency (GHz) : 5.4
Gain Typ. (dB) : 32
OIP3 (dBm) :
P1 dB (dBm) : 32
Power Added Efficiency (%) :
VCC (V) : 5
Quiescent Current Typ. (mA) : 120
Noise Figure Typ. (dB) :
Package : QFN, 20-pin
Package (mm) : 4 x 4 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540