SKY73049-350LF

200-5000 MHz Single Downconversion Mixer


Please note: SKY73049-350LF is being discontinued and is not recommended for new designs.



The SKY73049-350LF is a fully integrated, wideband single mixer that includes Local Oscillator (LO) drivers, an RF input stage, and a high linearity mixer core. The SKY73049-350LF features a power gain of 7 dB, a 3rd Order Input Intercept Point (IIP3) of +26 dBm, and a Noise Figure (NF) of 15 dB over a wide frequency range, which makes the device an ideal solution for multi-band 2G, 2.5G, 3G, and 4G base station transceivers.

The SKY73049-350LF is manufactured using a robust SiGe BiCMOS process, and has been designed for optimum long-term reliability. The device is provided in a compact, 3 x 3 mm, 16-pin Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleLast Time Buy
RF Frequency (MHz)200-5000
IF Frequency (MHz)50-500
Gain (dB)
OIP3 (dBm)
IIP3 (dBm)27
IP1 dB (dBm)7
NF (dB)14
PackageQFN, 16-pin
Package (mm)3 x 3 x 0.75

Features

  • RF frequency operation range: 200 to 5000 MHz
  • High-side or low-side injection
  • Integrated LO driver
  • Wideband integrated 50 Ω matched LO and RF ports
  • +3.3 V or +5 V operation
  • Small, QFN (16-pin, 3 x 3 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents