SKY65094-360LF

698-915 MHz Low-Noise Power Amplifier Driver


Please note: SKY65094-360LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY65162-70LF



Skyworks SKY65094-360LF is a high performance, ultrawideband Power Amplifier (PA) driver with superior output power, low noise, and linearity. The device provides excellent Noise Figure (NF) and high output power at 1 dB compression, which makes the SKY65094-360LF ideal for use in the driver stage of infrastructure transmit or receive chains.

The SKY65094-360LF uses low-cost Surface-Mount Technology (SMT) in the form of an 8-pin, 2 x 2 mm Dual Flat No-Lead (DFN) package.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)0.698-0.915
Replacement Part SKY65162-70LF
Test Frequency (GHz)0.830
Gain Typ. (dB)17
OIP3 (dBm)+46.5
P1 dB (dBm)
VDD (V)
OP1 dB (dBm)+27,25.5
Supply Current Typ. (mA)200
VCC (V)5
Quiescent Current Typ. (mA)130
Noise Figure Typ. (dB)3.2
PackageDFN, 8-pin
Package (mm)2 x 2 x 0.9

Features

  • Wideband frequency range: 698 to 915 MHz
  • Low Noise Figure: 3.2 dB
  • High IIP3 up to +29 dBm
  • Output P1dB = +25 dBm
  • High gain: +17 dB
  • Single DC supply: +5 V
  • Enable voltage: +3.3 V
  • On-chip bias circuit
  • DFN (8-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents