SKY65095-360LF

1600-2100 MHz Low-Noise Power Amplifier Driver


Skyworks SKY65095-360LF is a high performance, ultrawideband Power Amplifier (PA) driver with superior output power, low noise, and linearity. The device provides excellent Noise Figure (NF) and high output power at 1 dB compression, which makes the SKY65095-360LF ideal for use in the driver stage of infrastructure transmit or receive chains.

The SKY65095-360LF uses low-cost Surface-Mount Technology (SMT) in the form of an 8-pin, 2 x 2 mm Dual Flat No-Lead (DFN) package.

Specifications

Product LifecycleIn Production
Frequency Range (GHz)1.6-2.1
Test Frequency (GHz)1.88
Gain Typ. (dB)15
OIP3 (dBm)+46.5
P1 dB (dBm)
VDD (V)
OP1 dB (dBm)+27
Supply Current Typ. (mA)320
VCC (V)5
Quiescent Current Typ. (mA)135
Noise Figure Typ. (dB)4.4
PackageDFN, 8-pin
Package (mm)2 x 2 x 0.9

Features

  • Wideband frequency range: 1600 to 2100 MHz
  • Low Noise Figure: 4.5 dB
  • High IIP3 up to +32 dBm
  • Output P1dB = +28.5 dBm
  • High gain: +14.5 dBm
  • Single DC supply: +5 V
  • Enable voltage: +3.3 V
  • On-chip bias circuit
  • DFN (8-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents