SKY77768
SkyHi™ Power Amplifier Module for WCDMA/ HSDPA/ HSUPA/ HSPA+/ LTE – Band VIII (880–915 MHz)

The SKY77768 Power Amplifier Module (PAM) is a fully matched 10-pad surface mount module developed for Wideband Code Division Multiple Access (WCDMA) applications. This small and efficient module packs full 880-915 MHz bandwidth coverage into a single compact package. Because of high efficiencies attained throughout the entire power range, the SKY77768 delivers unsurpassed talk-time advantages. The SKY77768 meets the stringent spectral linearity requirements of High Speed Downlink Packet Access (HSDPA), High Speed Uplink Packet Access (HSUPA), and Long Term Evolution (LTE) data transmission with high power added efficiency. An integrated directional coupler eliminates the need for any external coupler.

The Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC) contains all amplifier active circuitry, including input and interstage matching circuits. The silicon CMOS support die, providing precision biasing for the MMIC affords a true CMOS-compatible control interface. Output match into a 50-ohm load, realized off-chip within the module package, optimizes efficiency and power performance.

The SKY77768 is manufactured with Skyworks' InGaP GaAs Heterojunction Bipolar Transistor (HBT) process which provides for all positive voltage DC supply operation and maintains high efficiency and good linearity. While primary bias to the SKY77768 can be supplied directly from any suitable battery with an output of 3.2 V to 4.2 V, optimal performance is obtained with VCC2 sourced from a DC-DC power supply adjusted within 0.5 V to 3.4 V based on target output power levels. Power down executes by setting VENABLE to zero volts. No external supply side switch is needed as typical "off" leakage is a few microamperes with full primary voltage supplied from the battery.

Features

  • Low voltage positive bias supply 3.2 V to 4.2 V
  • Good linearity
  • High efficiency: 50% at 28.5 dBm
  • Large dynamic range
  • Small, low profile package: 3 mm x 3 mm x 0.9 mm, 10-pad configuration
  • Power down control
  • InGaP
  • Supports low collector voltage operation
  • Digital Enable
  • No VREF required
  • CMOS compatible control signals
  • Integrated Directional Coupler
Product Summary SKY77768 Power Amplifier Module for WCDMA/ HSDPA/ HSUPA/ HSPA+/ LTE – Band VIII (880–915 MHz) SKY77768_201777B.pdf (134 KB)
ProductName : SKY77768
Frequency (MHz) : 880-915
Description : PAM for WCDMA / HSDPA / HSUPA / HSPA+ / LTE
Typical PAE (%) : 50
Typical Imax (mA) :
Typical Linear LTE Power
(dBm) :
Typical Gain (dB) : 28
Supply Voltage (V) : 3.2-4.2
Package : MCM, 10-pad
Package (mm) : 3 x 3 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540