SKY13392-359LF

0.02-4.0 GHz High Isolation SP4T Absorptive Switch With Decoder


Please note: SKY13392-359LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY13575-639LF



The SKY13392-359LF is a symmetrical, single-pole, four-throw (SP4T) switch. The switch is intended for GSM/CDMA/WCDMA/LTE cellular infrastructure applications. The impedance of the RF ports in isolation is 50 Ω at frequencies above 500 MHz.

The SKY13392-359LF is manufactured using Skyworks state-of-the-art GaAs pHEMT process. The SKY13392-359LF features integrated logic that uses only two control lines for switch operation.

The SKY13392-359LF SP4T switch is provided in a compact Quad Flat No-Lead (QFN) 4 x 4 mm package.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)SP4T (A)
Replacement Part SKY13575-639LF
Frequency (GHz) Min.0.02
Frequency (GHz) Max.4.0
Typ. IL (dB)0.9-1.5
Typ. Isol. (dB)60-46
RON (Ω)
Typ. IIP3 (dBm)47
COFF (fF)
Vpk (V)
Typ. IP1 dB (dBm)30
Control Logic
PackageQFN, 16L
Package (mm)4 x 4 x 0.9

Features

  • Broadband frequency range: 0.02 GHz to 4.0 GHz
  • Low insertion loss: 1.0 dB @ 2 GHz
  • Typical isolation: 54 dB @ 2 GHz
  • Positive voltage control: 0/3 V to 0/5 V
  • Isolated ports are absorptive from 500 MHz to 4 GHz
  • Small, QFN (16-pin, 4 x 4 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents