SKY13408-465LF

1.0 - 6.0 GHz SP3T Switch, 50 Ω Terminated


The SKY13408-465LF is a GaAs pHEMT Single-Pole, Triple-Throw (SP3T) high power switch with 50 Ω terminated outputs. The high linearity performance and low insertion loss achieved by the SKY13408-465LF make it an ideal choice for 802.11a/c, WiMAX, and higher power WLAN applications such as access points.

The switch is manufactured in a compact, 2 x 2 mm, 12-pin Quad Flat No-Lead (QFN) package.

Scroll Down to View Related Products

SKY85405-11 SKY85405-11 SKY85408-11 SKY85408-11 SKY85728-11 SKY85743-11 SKY65404-31 SKY65981-11 SKY13370-374LF SKY13408-465LF SKY85605-11 SKY85614-11 SKY85736-11 SKY85738-11

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP3T (A)
Frequency (GHz) Min.1.0
Frequency (GHz) Max.6.0
Typ. IL (dB)0.8-1.3
Typ. Isol. (dB)24-28
Typ. IIP3 (dBm)54
Typ. IP1 dB (dBm)34
Control Logic
PackageQFN, 12L
Package (mm)2 x 2 x 0.55

Features

  • 50 Ω matched RF ports in all states from 4.5 to 6.0 GHz
  • Low insertion loss: 0.7 dB @ 2.5 GHz and 1.1 dB @ 5.85 GHz
  • High isolation: 30 dB @ 2.5 GHz and 24.5 dB @ 5.85 GHz
  • IP1dB: +34 dBm
  • Small, QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Wireless Audio/Video

See all

4G LTE

See all

Related Products

5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power 802.11ac WLAN Power Amplifier with Integrated Power Detector SKY85405-11
5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector SKY85408-11
Low Noise Amplifiers 5 GHz Low Noise Amplifier SKY65404-31
Low Noise Amplifiers 5 GHz, 802.11ac/n Low-Noise Amplifier SKY65981-11
SPDT (SP2T) RF Switches 0.5–6.0 GHz SPDT Switch, 50 Ω Terminated SKY13370-374LF
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz WLAN Front-End Module SKY85728-11
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz High-Power WLAN Front-End Module SKY85743-21
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85605-11
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85614-11
5 GHz WLAN Front-End Module SKY85736-11
5 GHz WLAN Front-End Module SKY85738-11