SKY13441
0.4-2.7 GHz SP10T Switch with GPIO Interface

The SKY13441 is a Single Pole, Ten-Throw (SP10T) antenna switch with an integrated General Purpose Input/Output (GPIO) interface and dual low-pass harmonic filters. The switch has eight transmit/receive ports, any of which can be used for WCDMA transmit/receive or GSM receive functions.

Using advance switching technologies, the SKY13441 maintains low insertion loss and high isolation for both transmit and receive switching paths. The switch also exhibits an excellent triple beat ratio and 2nd/3rd order modulation distortion performance.

Switching is controlled by an integrated GPIO interface. Depending on the logic applied to the decoder, the antenna pin is connected to one of ten switched RF ports using a low insertion loss path, while the paths between the antenna pin and the other RF pins are in a high isolation state. No external DC blocking capacitors are required on the RF paths.

The SKY13441 is manufactured in a compact, 3.2 x 2.5 mm, 20-pin Multi-Chip Module (MCM) package.

Features

  • Broadband frequency range: 0.4 to 2.7 GHz
  • Single, positive DC power supply (2.5 to 3.3 V)
  • Excellent Band 13 2nd harmonic rejection
  • Integrated, low-pass harmonic filter for GSM transmit paths
  • Integrated GPIO interface
  • Any of eight TRX ports can be used for WCDMA transmit/receive or GSM receive functions
  • Small MCM (20-pin, 3.2 x 2.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13441: 0.4-2.7 GHz SP10T Switch with GPIO Interface SKY13441_201828B.pdf (1027 KB)
ProductName : SKY13441
Description (Absorptive/ Reflective) : SP10T (R)
Frequency (GHz) Min. : 0.4
Frequency (GHz) Max. : 2.7
Typ. IL (dB) : 0.5-1.35
Typ. Isol. (dB) : 45-31
Typ. IIP3 (dBm) :
Package : MCM, 20L
Package (mm) : 3.2 x 2.5 x 0.8
Product Information:
Description: ASM GPIO
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: SP10T
Function: SP5T ~ SP16T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥30 dBm and <40 dBm
Status: In Production
Status: Not Recommended for New Designs
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540