SKY65364-11 Buy Now
900 MHz Transmit/Receive Front-end Module

Skyworks SKY65364-11 is a high performance, transmit/receive (T/R) Front-End Module (FEM). The device provides a complete T/R chain with T/R switches.

The device transmit chain features +30.5 dBm output power and a 40 percent Power Added Efficiency (PAE).

The device receive chain features a Low Noise Amplifier (LNA) with a 1.7 dB Noise Figure (NF) and 16.0 dB gain. The cascaded NF and gain, taking into account the 0.5 dB insertion loss transmit/receive antenna switch, are 2.2 dB and 15.5 dB, respectively, which makes the SKY65364-11 ideal for medium power microwave links such as 900 MHz Industrial, Scientific, and Medical (ISM) band applications.

The module also has a shut-down mode, PA bypass mode, and LNA bypass mode to minimize power consumption.

The device is mounted in a 28-pin, 6 x 6 mm Multi-Chip Module (MCM) Surface-Mounted Technology (SMT) package, which allows for a highly manufacturable low-cost solution.

Reference Design(s):



Please note: SKY65364-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY65364-21.

Features

  • Transmit output power > +30.5 dBm
  • High efficiency PA
  • Analog power control
  • Receive path NF <2.1 dB
  • PA bypass mode
  • LNA low current mode with external resistor
  • LNA bypass mode
  • Integrated control logic
  • Internal RF match and bias circuits
  • All RF ports internally DC blocked
  • Shutdown mode
  • Small footprint, MCM (28-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY65364-11: 900 MHz Transmit/Receive Front-End Module 201576B.pdf (1052 KB)
ProductName : SKY65364-11
RF Frequency (MHz) : 890-960
Rx Insertion Loss (dB) Typ. : 0.9
802.11 WLAN Standard :
Rx Gain (dB) Typ. : 15
Rx NF (dB) Typ. : 1.7
Tx Gain (dB) : 22
Saturated Output Power (dBm) Typ. : 30.5
Supply Voltage (V) : 3.0-3.8
Package : MCM, 28-pin
Package (mm) : 6 x 6 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540