SKY77573-12
Tx-Rx Front-end Module for Quad-Band GSM/ GPRS/ EDGE with 4-Band Antenna Switch Support

SKY77573-12 is a transmit and receive Front End Module (FEM) designed in a very low profile (0.9 mm), compact form factor for quad-band cellular handsets comprising GSM850/900, DCS1800, and PCS1900 operation—a complete transmit VCO-to-Antenna and Antenna-to-receive SAW filter solution. The FEM also supports Class 12 General Packet Radio Service (GPRS) multi-slot operation and EDGE Linear Modulation. WCDMA switch-through support is provided by four dedicated high-linearity ports.

The module consists of a GSM850/900 PA and DCS1800/PCS1900 PA block, impedance-matching circuitry for 50 Ω input and output impedances, Tx harmonic filtering, high linearity-low insertion loss switches, and a Multi-Function power amplifier Control (MFC) block.The internal MFC function and interface circuitry is provided by a BiCMOS IC.

Fabricated in InGaP/GaAs, the Heterojunction Bipolar Transistor (HBT) PA blocks support the GSM850/900 bands and DCS1800/PCS1900 bands. Both PA blocks share common power supply pads to distribute current. The output of the PA block and the outputs to the eight receive pads connect to the antenna pad through a highly linear antenna switch. The WCDMA and Rx ports feature a near 0 volts DC offset level, which eliminates any need for external blocking capacitors. The InGaP/GaAs die, switch die, Silicon (Si) controller die, and passive components are mounted on a multi-layer laminate substrate and the entire assembly is encapsulated with plastic overmold.

The SKY77573-12 RF I/O ports are internally matched to a 50 Ω load to reduce the number of external components for a quad-band design. Extremely low leakage current of the FEM maximizes handset standby time. Band selection and control of transmit and receive RF signal flows are performed via six external control pads (see Figure 1). Mode of operation, Tx, Rx, Band (GSM850, GSM900, DCS, PCS, and UMTS) are controlled through the 7 logic inputs LB_EN, HB_EN, MODE0, MODE1, SW0, SW1, and SPDT.

Features

  • Small, low profile package: 6 mm x 6 mm x 0.9 mm, 42-pad configuration
  • High efficiency GSM LB
    • 47% – High Power
    • 29% – Medium Power
    • 15% – Low Power
    • 5% – Ultra Low Power
  • High efficiency GSM HB
    • 44% – High Power
    • 29% – Medium Power
    • 15% – Low Power
    • 5% – Ultra Low Power
  • Tx-VCO-to-antenna and antenna-to-Rx-SAW filter RF interface
  • Single RF input
Product Summary SKY77573-12 Tx-Rx Front-End Module for Quad-Band GSM/ GPRS/ EDGE with 4-Band Antenna Switch Support SKY77573_12_202734B.pdf (75 KB)
ProductName : SKY77573-12
Frequency (MHz) :

824-849
880-915
1710-1785
1850-1910
Description : Tx-Rx Front-End Module for Quad-Band GSM/ GPRS/ EDGE
with 4-Band Antenna Switch Support
GSM850
GSM900
DCS1800
PCS1900
Typical Output Power (dbm) GSM/EDGE :

TBD
TBD
TBD
TBD
Typical PAE (%) GSM :

TBD
TBD
TBD
TBD
Supply Voltage (V) : 3.0-4.8
Package (mm) : 42-pad MCM,
6 x 6 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540