SKY78015

SkyOne® Multimode Multiband Front-end Module for Quad-Band GSM / GPRS / EDGE – Hexa-Band (Bands I, II, III, V, VIII, XX) WCDMA / HSPA / HSPA+ / LTE


The SKY78015 SkyOne® is a hybrid, multimode, multiband Front-End Module (FEM) that supports 2.5G and 3G / 4G handsets and operates efficiently in GSM, GPRS, EDGE, WCDMA, HSPA, and LTE modes. The FEM consists of a GSM800/EGSM900 PA block, a DCS1800/PCS1900 PA block, separate WCDMA blocks operating in the low and high bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50 Ω to minimize the number of external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

GSM / EDGE: The SKY78015 uses a new compact architecture supporting the GSM850, EGSM900, DCS1800 and PCS1900 bands. The FEM also supports 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation and EDGE linear modulation.

WCDMA: The SKY78015 uses an enhanced architecture to: support WCDMA/High-Speed Downlink Packet Access (HSDPA) and High-Speed Uplink Packet Access (HSUPA) modulations; cover multiple bands for 3GPP, including bands I, II, III, V, VIII and XX; operate at different power modes. The module is fully controllable via MIPI interfaces.

LTE: The SKY78015 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

Receiver Section: The SKY78015 has integrated Duplexers, RX SAWs and SP12T SOI switch to provide 2G / 3G / 4G Rx paths from antenna to LNA port of RFIC. Optimized “Rx paths and matching circuits” with well-grounded guard trace (high Tx–Rx isolation) inside the module mitigate de-sense problems and enhance sensitivity performance.

TRx Port: The SKY78015 provides three vacant broadband TRx ports for additional band requirements.

Specifications

BandI
II
III
V
VIII
XX
Frequency (MHz)1920-1980
1850-1910
1710-1785
824-849
880-915
832-862
PackageMCM, 60-pad
Package (mm)7.0 X 9.8 X 1.05

Features

  • Hybrid architecture: separate GSM, WCDMA Tx paths
  • 50 Ω I/O impedances, integrated DC blocking on all ports
  • Integrated coupler with coupled port for 3G/4G band operation
  • MIPI Interface
  • VCC stages for 2.5G / 3G can attach to battery or buck DC/DC
  • Small, low profile package:
    • 7 mm x 9.8 mm x 1.05 mm
    • 60-pad configuration
  • 2.5G features:
    • EGPRS Class 12 multi-slot operation
    • Two RF POUT control levels using digital logic interface
    • Linear PA with bias optimization for efficiency/linearity trade-off in 8PSK mode
  • 3G features:
    • WCDMA mode supports output power, bandwidth for bands I, II, III, V, VIII, XX through integrated select switch
    • Two RF POUT control levels using digital logic interface
    • Linear amplifiers with bias optimization and low/high mode gain switch for best efficiency/linearity tradeoff
  • 4G features:
    • LTE supports output power, bandwidth bands I, II, III, V, VIII, XX
    • Bands I, II, III, and XX up to 20 MHz bandwidth
    • Bands V, and VIII up to 10 MHz bandwidth

Product Documents

Applications

Smartphones

See all

4G LTE

See all