SKY85601-11
Buy Now
4.9-5.9 GHz SPDT Switch With Low-Noise Amplifier
The SKY85601-11 is an integrated, Single-Pole Double-Throw (SPDT) switch with a Low-Noise Amplifier (LNA) intended for wireless applications. The device has a low Noise Figure (NF) with high linearity in the transmit mode.
The SKY85601-11 operates at 3.3 V and draws 15 mA of current. In the transmit mode, a shutdown function saves power when the device is inactive. The switch requires five external components.
The switch is manufactured in a compact, 2.5 x 2.5 mm, 16-pin Quad Flat No-Lead (QFN) package. The small footprint provides the industry’s smallest PCB area needed to implement an integrated broadband SPDT switch with LNA functionality.
Features
- Low Noise Figure: 2.5 dB
- Frequency range: 4.9 to 5.9 GHz
- High IIP3: +6 dBm
- High gain: 12 dB
- Bypass mode with –5 dB insertion loss
- High transmit to receive isolation for high power applications
- Small QFN (16-pin, 2.5 x 2.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
|
ProductName
:
|
SKY85601-11
|
Frequency (GHz)
:
|
4.9-5.9
|
802.11 WLAN Standard
:
|
a/n
|
Antenna Ports
:
|
1
|
Architecture
:
|
5 GHz RX Front End Module
|
Typ. Current @ VCC = 3.3 V (mA)
:
|
TBD
|
Typ. Current @ VCC = 3.6 V (mA)
:
|
|
Typ. Current @ VCC = 5 V (mA)
:
|
|
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
:
|
|
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
:
|
|
Typ. POUT @ 2.5% EVM (dBm)
:
|
|
Typ. POUT @ 3.0% EVM (dBm)
:
|
TBD
|
Typ. POUT (dBm)
:
|
|
Typ. Tx Gain (dB)
:
|
TBD
|
VDD (V)
:
|
|
VCC (V)
:
|
3.0-3.6
|
Package (mm)
:
|
16-pin QFN, 2.5 x 2.5 x 0.45
|
Product Information:
|
|