SKY66109-11

2.4 GHz ZigBee®/Smart Energy Front-end Module


The SKY66109-11 is a high-performance, fully integrated RF Front-End Module (FEM) designed for ZigBee®/Smart Energy applications.

The SKY66109-11 is designed for ease of use and maximum flexibility. The device provides integrated and fully matched input baluns, an integrated interstage matching and harmonic filter, and digital controls compatible with 1.6 to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 V to 3.6 V that allows the SKY66109-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66109-11 is provided in a small, 20-pin, 3 x 4 mm Multi- Chip Module (MCM) package.

Specifications

Product LifecycleIn Production
RF Frequency (MHz)2400-2483
Rx Insertion Loss (dB) Typ.
Rx Gain (dB) Typ.11.5
Tx Gain (dB)22
Rx NF (dB) Typ.2
Saturated Output Power (dBm) Typ.21
Supply Voltage (V)2.0-3.6
PackageMCM, 20-pin
Package (mm)3 x 4 x 0.9

Features

  • Integrated PA with up to +22.5 dBm output power
  • Integrated LNA with programmable bypass
  • Integrated antenna switching with transmit and receive diversity function
  • Low Noise Figure: 2 dB typical
  • Differential transmit/receive interface with integrated baluns
  • Fast switch on/off time: <800 ns
  • Supply range: 2.0 V to 3.6 V
  • Sleep mode current: 0.05 μA typical
  • No bias resistor is required
  • Small MCM (20-pin, 3 x 4 x 0.9 mm) package, NiPdAu-plated (MSL3, 260 °C per JEDEC-J-STD-020)

Product Documents

Applications

Connected Homes

See all

Smart Energy

See all

Home Security and Automation

See all