SKY13498-21

0.7 to 2.7 GHz SP10T MIPI® Antenna Switch Module


The SKY13498-21 is a single-pole, ten-throw (SP10T) antenna switch with an integrated Mobile Industry Processor Interface (MIPI) controller. Using an advanced switching technology, the SKY13498-21 maintains low insertion and high isolation, which makes it an ideal choice for UMTS, CDMA2000, EDGE, GSM, and LTE applications.

The design features two dedicated GSM transmit ports and three dedicated ultra low-loss TRX ports. The switch also has an excellent triple beat ratio and Second/Third Order Intermodulation Distortion (IMD2/IMD3) performance.

Switching is controlled by the MIPI decoder. There is an external MIPI select pin that enables how the switch responds to power mode triggers. When this pin is grounded, the switch responds to any of the power mode triggers. When this pin is left open, the switch responds to individual power mode triggers. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied.

The SKY13498-21 is manufactured in a compact, 2.5 x 2.5 x 0.8 mm, 20-pin surface mount Multi-Chip Module (MCM) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP10T (R)
Frequency (GHz) Min.0.7
Frequency (GHz) Max.2.7
Typ. IL (dB)0.7-1.25
Typ. Isol. (dB)35-20
Typ. IIP3 (dBm)
PackageMCM, 20L
Package (mm)2.5 x 2.5 x 0.8

Features

  • Dedicated Band 7 TRX ports: 0.7 dB insertion loss @ 2.7 GHz
  • High isolation and linearity
  • Broadband frequency range: 0.4 to 3.8 GHz
  • Ten linear TRX ports: B13 2fo <–81 dBm
  • Integrated low and high band GSM harmonic filters
  • Integrated MIPI interface
  • Small MCM (20-pin, 2.5 x 2.5 x 0.8 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

4G LTE

See all