SKY65372-11

699 to 748 MHz High Linearity, Active Bias Low-Noise Variable Gain Amplifier


Please note: SKY65372-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY67302-11



The SKY65372-11 is variable gain Low-Noise Amplifier (LNA) with an active bias and high linearity performance. The first stage of the device is comprised of an LNA with a bypass switch that is followed by a high linearity driver amplifier, a variable voltage attenuator, and a high linearity power amplifier. This module architecture provides excellent return loss, low noise, and high linearity performance.

The internal active bias circuitry ensures repeatable performance over temperature. The device is fully integrated and requires minimal external components.

The SKY65372-11 is manufactured in a compact, 8 x 8 mm, 16-pin Multi-Chip Module (MCM) package.

Specifications

Operating Frequency (MHz)699-748
Replacement Part SKY67302-11
Attenuation TypeAnalog
Gain Control Range (dB)>35
Gain Step Size (dB)Analog
ArchitectureSingle Channel
Gain (dB)42
Min. NF0.8
IP3 (dBm)IIP3 = +2
P1 dB (dBm)IP1dB = -10
Supply Voltage (V)5
PackageMCM, 16-pin
Package (mm)8 x 8 x 1.3

Features

  • Fully integrated low-noise front end
  • High gain: 42 dB
  • Excellent return loss: >20 dB
  • High linearity gain control > 35 dB
  • Low NF: 0.8 dB
  • Switchable high/low gain state modes
  • Temperature and process stable active bias
  • Small MCM (16-pin, 8 x 8 mm) package (MSL3 @ 260 °C per JEDEC J-STD-020)

Product Documents