SKY85712-11

5 GHz WLAN Front-end Module


The SKY85712-11 is a highly-integrated, 5 GHz Front-End Module (FEM) incorporating a 5 GHz Single-Pole, Double-Throw (SPDT) transmit/receive (T/R) switch, a 5 GHz Low-Noise Amplifier (LNA) with bypass, and a 5 GHz Power Amplifier (PA) intended for mobile/portable 802.11ac applications and systems.

The LNA and PA disable functions ensure low leakage current in off mode. An integrated power detector is included to provide closed-loop power control within the system.

The device is provided in a compact, 16-pin 3 x 3 mm Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleIn Production
Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.85
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
Typ. Current @ VCC = 3.6 V (mA)
Typ. POUT @ 3.0% EVM (dBm)18 (3% EVM)
Typ. Current @ VCC = 5 V (mA)
802.11 WLAN Standardac
Antenna Ports1
Architecture5 GHz WLAN Front-End Module
Typ. POUT @ 2.5% EVM (dBm)17 (@ 1.8% EVM)
220 (11ac, 17dBm)
Typ. Tx Gain (dB)27
Typ. POUT (dBm)
VDD (V)
VCC (V)3.3
PackageQFN, 16-pin
Package (mm)3.0 x 3.0 x 0.55

Features

  • Integrated high performance 5-GHz PA, LNA with bypass, and T/R switch
  • Fully-matched input and output
  • Integrated power detector and directional coupler
  • Transmit gain: 28 dB
  • Receive gain: 12 dB
  • Output power: +17 dBm @ 1.8% EVM, HT80, MCS9
  • Output power: +18 dBm @ 3% EVM, HT40, MCS7
  • Small, QFN (16-pin, 3 x 3 mm) package (MSL1, 260 °C per JEDEC J-STD-020

Product Documents