SKY85712-21
5 GHz WLAN Front-end Module

The SKY85712-21 is a highly-integrated, 5 GHz Front-End Module (FEM) incorporating a 5 GHz Single-Pole, Double-Throw (SPDT) transmit/receive (T/R) switch, a 5 GHz Low-Noise Amplifier (LNA) with bypass, and a 5 GHz Power Amplifier (PA) intended for mobile/portable 802.11ac applications and systems.

The LNA and PA disable functions ensure low leakage current in off mode. An integrated power detector is included to provide closed-loop power control within the system.

The device is provided in a compact, 16-pin 3 x 3 mm Quad Flat No-Lead (QFN) package.

Features

  • Integrated high-performance 5 GHz PA, LNA with bypass, and T/R switch
  • Fully-matched input and output
  • Integrated power detector and directional coupler
  • Transmit gain: 27 dB
  • Receive gain: 12 dB
  • Output power: +19 dBm @ 1.8% EVM, HT80, MCS9, 5 V/4.2 V
  • Output power: +20 dBm @ 3% EVM, HT40, MCS7, 5 V/4.2 V
  • Small, QFN (16-pin, 3 x 3 mm) package (MSL3, 260 °C per JEDEC J-STD-020
Data Sheets SKY85712-21: 5 GHz WLAN Front-End Module SKY85712_21_202994I.pdf (589 KB)
ProductName : SKY85712-21
Frequency (GHz) Min. : 5.15
Frequency (GHz) Max. : 5.85
802.11 WLAN Standard : ac
Antenna Ports : 1
Architecture : 5 GHz WLAN Front-End Module
Typ. Current @ VCC = 3.3 V (mA) :
Typ. Current @ VCC = 3.6 V (mA) :
Typ. Current @ VCC = 5 V (mA) : 275 (11ac,19dBm)
Typ. Current @ VDD = 3.3 V 17.5dBm (mA) :
Typ. Current @ VDD = 3.6 V 17.5dBm (mA) :
Typ. POUT @ 2.5% EVM (dBm) : 17 (@ 1.8% EVM)
Typ. POUT @ 3.0% EVM (dBm) : 20 (3% EVM)
Typ. POUT (dBm) :
Typ. Tx Gain (dB) : 27
VDD (V) :
VCC (V) : 5
Package : QFN, 16-pin
Package (mm) : 3.0 x 3.0 x 0.55
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540