SKY78027-12

SkyOne™ Multimode Multiband Tx Front-end Module for Quad-Band GSM/GPRS/EDGE – WCDMA/HSPA/HSPA+/LTE/CDMA


Please note: SKY78027-12 is being discontinued and is not recommended for new designs.

  • 2.5G Features:
    • EGPRS Class 12 multi-slot operation
    • Two RF POUT control levels using digital logic interface
    • Linear PA with bias optimization for efficiency/linearity trade-off in 8PSK mode
  • 3G Features:
    • WCDMA mode supports output power, bandwidth for bands 1, 2, 3, 5, 8, 20 via integrated select switch
    • CDMA mode supports output power, bandwidth for BCO, BC1, BC6 via integrated select switch
    • Linear amplifiers with bias optimization and low/high mode gain switch for best efficiency/linearity tradeoff
  • 4G Features:
    • LTE supports output power, bandwidth bands 1, 2, 3, 5, 8, 20
    • Bands 1, 2, 3, 20 up to 20 MHz bandwidth
    • Bands 5, 8 up to 10 MHz bandwidth
  • TDD Features:
    • TD-SCDMA mode supports output power and bandwidth for bands 34 and 39 via an integrated select switch
    • TD-LTE mode supports output power and bandwidth for band 39 via an integrated select switch

Specifications

BandGSM850
EGSM900
DCS1800
PCS1900
I
II
III
V
VIII
XX
Frequency (MHz)824-849
880-915
1710-1785
1850-1910
1920-1980
1850-1910
1710-1785
824-849
880-915
832-862
PackageMCM, 60-pad
Package (mm)8.0 x 9.0 x 0.9

Features

  • PA core optimized to meet or exceed best-in-class APT performance
  • Hybrid architecture: separate GSM, CDMA, WCDMA Tx paths
  • 50  I/O impedances, integrated DC blocking on all ports
  • Integrated duplexers for bands 1, 2, 3, 5, 8
  • Integrated ESD protection post-ASM (meets IEC requirements)
  • MIPI RFFE Control Interface w/1.8 V nominal supply, separate VCC1/VCC2, completely operable for VIO

Product Documents

Applications

Smartphones

See all

4G LTE

See all