SKY12325-350LF Buy Now
3-Bit Digital Attenuator 500 MHz–6 GHz, 1 dB LSB

The SKY12325-350 is a 3-bit digital attenuator in a low cost QFN-16, 3 x 3 mm package. The attenuation bits are binary weighted, with the least significant bit (LSB) 1 dB. States are selected by 3 positive-voltage control inputs. DC blocking capacitors are required at each RF port. Both RF ports are absorptive.

Features

  • Broadband: 500 MHz–6 GHz
  • Attenuation range: 7 dB
  • Positive control voltage
  • Resolution: 1 dB
  • Miniature QFN-16 3 x 3 mm package
Data Sheets SKY12325-350LF 3-Bit Digital Attenuator 500 MHz-6 GHz, 1 dB LSB 200423D.pdf (850 KB)
ProductName : SKY12325-350LF
Control Bits/ Interface Parallel/Serial : 3/P
Frequency (GHz) Min. : 0.5
Frequency (GHz) Max. : 6
Attenuation Range (dB) : 7
LSB Attenuation (dB) : 1
Typ. IL (dB) : 0.7-1.3
Typ. IIP3 (dBm) : 47
Typ. IP1 dB (dBm) : 27
Package : QFN, 16L
Package (mm) : 3 x 3 x 0.75
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540