SKY12329-350LF Buy Now
GaAs Digital Attenuator 5-Bit, 1 dB LSB 400 MHz-4 GHz

The SKY12329-350LF is a monolithic GaAs, binary-weighted,5-bit, single positive control voltage digital attenuator which operates from 400 MHz–4 GHz. The attenuator has a least significant bit (LSB) of 1 dB and total attenuation of 31 dB. The two RF ports are bilateral; each can be used as the RF input or the RF output. This attenuator requires an external supply voltage of 2.7–5.5 V.

Features

  • Broadband: 400 MHz-4 GHz
  • Attenuation range: 31 dB
  • Least significant bit attenuation: 1 dB
  • Low insertion loss: 1.2 dB @ 900 MHz
  • Single positive control voltage: 2.7-5.5 V
  • Low current consumption: <100 (mu)A @ 5 V
  • Small QFN-16 3 x 3 mm package with exposed paddle
  • Lead (Pb)-free and RoHS-compliant MSL-1 @ 260 C per JEDEC J-STD-020
Data Sheets SKY12329-350LF GaAs Digital Attenuator 5-Bit, 1 dB LSB 400 MHz-4 GHz SKY12329_350LF_200709G.pdf (1996 KB)
Designer Info SKY12329: S Parameters SKY12329_s_params.zip (744 KB)
ProductName : SKY12329-350LF
Control Bits/ Interface Parallel/Serial : 5/P
Frequency (GHz) Min. : 0.4
Frequency (GHz) Max. : 4
Attenuation Range (dB) : 31
LSB Attenuation (dB) : 1
Typ. IL (dB) : 1.2-2.7
Typ. IIP3 (dBm) : 39
Typ. IP1 dB (dBm) : 29
Package : QFN, 16L
Package (mm) : 3 x 3 x 0.75
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540