SKY78072

SkyOne® Multimode Multiband Front-End Module for Quad-Band GSM / GPRS / EDGE / WCDMA / HSPA / HSPA+ / FDD LTE (Bands 1, 2, 3, 4, 5, 8, 12/17, 13, 20, 27, 28) / TD-SCDMA / TDD LTE (Bands 34, 39)


The SKY78072, SkyOne® is a hybrid, multimode, multiband (MMMB) Front-End Module (FEM) that supports 2.5G and 3G/4G handsets and operates efficiently in GSM, GPRS, EDGE, TD-SCDMA, WCDMA, HSPA, and LTE modes. The FEM consists of a GSM800/EGSM900 PA block, a DCS1800/PCS1900 PA block, separate WCDMA blocks operating in the low and mid- bands, duplexers for bands 1, 2, 5 and 8, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50 ohms to minimize the need for external components. Extremely low leakage current maximizes handset standby time. Filter Integration: Duplexers for bands 1, 2, 5, and 8 are designed into the SKY78072. This produces a highly integrated front-end solution wherein PA matching is accomplished with pre- and post- duplexer matching circuits which eliminates any required tuning outside the module. This highly integrated solution significantly reduces time-to-market and also provides the smallest RF footprint which yields more space for form factor designers.

GSM / EDGE: The SKY78072, with new compact architecture, supports the GSM850, EGSM900, DCS1800 and PCS1900 bands, as well as 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation and EDGE linear modulation.WCDMA: The SKY78072 enhanced architecture supports WCDMA/High-Speed Downlink Packet Access (HSDPA) and High-Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including bands 1, 2, 3, 4, 5, and 8, and operates at different power modes.

LTE: The SKY78072 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

TD-SCDMA: The SKY78072 meets spectral linearity requirements of TD-SCDMA modulation with good power-added efficiency.

Receiver Section: The SKY78072 integrated Duplexers, RX SAWs, and 1P9T/1P9T SOI switch provides 2G/3G/4G Rx paths from antenna to LNA port of RFIC. GPS and WiFi coexistence are designed-in for exceptional support to maintain all radio performance, even in scenarios of simultaneous use. Optimized low insertion-loss Rx paths, matching circuits, and well-grounded guard traces (high Tx–Rx isolation) inside the module mitigate de-sense problems and enhance sensitivity performance.

MIPI RFFE Control Interface: The SKY78072 is fully controllable via 2 separate MIPI serial interfaces, one for the PA engine and one for the ASM .

Specifications

BandSkyOne® Multimode Multiband Front-End Module
For Quad-Band GSM / GPRS / EDGE / WCDMA / HSPA / HSPA+ /
FDD LTE (Bands 1, 2, 3, 4, 5, 8, 12/17, 13, 20, 27, 28) /
TD-SCDMA / TDD LTE (Bands 34, 39)
Frequency (MHz)
PackageMCM, 56-pad
Package (mm)7.0 ?x 7.8 x 0.8

Features

  • PA core optimized to meet or exceed best-in-class performance
  • Optimized for envelope tracking system
  • Full power supported for average power tracking system
  • Hybrid architecture: separate GSM, TDSCDMA, WCDMA Tx paths
  • 50 ohms I/O impedances, integrated DC blocking on all ports
  • Integrated duplexers for bands 1, 2, 5, 8
  • Seven Tx post-PA outputs (3MB, 1LB, 3VLB) to support external duplexers from internal PA engine
  • Ten TRx Aux ports (5HB/MB, 5LB/VLB) to support external RF paths and satellite PAs / duplexers / coexistence filters
  • A 1P9T/1P9T HB-MB/LB ASM possessing optimal Carrier Aggregation (CA) isolation/linearity requirements
  • MIPI® RFFE Control Interface w/1.8 V nominal supply, fully operable for VIO high / VBATT low
  • Downlink Carrier Aggregation (CA) for LTE w/ state-of-the-art de-sense performance
  • Small, low profile package: 7 mm x 7.8 mm x 0.8 mm, 56-pad configuration
  • 2.5G Features:
    • EGPRS Class 12 multi-slot operation
    • Two RF POUT control levels using digital logic interface
    • Linear PA with bias optimization for efficiency/linearity trade-off in 8PSK mode
  • 3G Features:
    • WCDMA mode supports output power, bandwidth for bands 1, 2, 4, 5, 8 through an integrated select switch
    • TD-SCDMA mode supports output power, bandwidth for B34, 39 via integrated select switch
    • Linear amplifiers with bias optimization and low/high mode gain switch for best efficiency/linearity tradeoff
  • 4G Features:
    • LTE supports output power, bandwidth bands 1, 2, 3, 4, 5, 8, 12/17, 13, 20, 27, 28, 39
    • Bands 1, 2, 3, 4, 20, 28, 39 up to 20 MHz bandwidth
    • Band 27 up to 15 MHz bandwidth
    • Bands 5, 8, 12/17, 13 up to 10 MHz bandwidth

Product Documents

Applications

Smartphones

See all

4G LTE

See all