SKY78041
SkyOne® Ultra Front-End Module for WCDMA / LTE Bands 26, 8, 12, 20, 13, and GSM/EDGE 850/900 MHz

The SKY78041 SkyOne® Ultra is a hybrid, multimode multiband (MMMB) Front-End Module (FEM) that supports 2.5G, 3G/4G, and CDMA handsets and operates efficiently in GSM, GPRS, EDGE, WCDMA, HSPA, and LTE modes. The FEM consists of a GSM800/EGSM900 PA block, separate WCDMA blocks operating in the low bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports internally matched to 50 ohms minimize the need for external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

GSM / EDGE: The SKY78041 with new compact architecture supports the GSM850 and EGSM900 bands, as well as Class 12 General Packet Radio Service (GPRS) multi-slot operation and EDGE linear modulation.

WCDMA: The SKY78041 enhanced architecture supports WCDMA/High Speed Downlink Packet Access (HSDPA) and High Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including bands 8 and 26, and operates at different power modes. The module is fully controllable via a MIPI serial interface.

LTE: The SKY78041 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

CDMA: The SKY78041 meets spectral linearity requirements of CDMA2000 and EVDO Release A modulation with good power-added efficiency.

Receiver Section: The SKY78041’s integrated Duplexers, RX SAW, and SP8T switch support simultaneous Downlink Carrier Aggregation for additional Rx data rate and provide 2G/3G/4G Rx paths from antenna to LNA port of RFIC. Carrier Aggregation (CA) requirements for noise and harmonics are designed-in for best de-sense performance. Additionally, GPS and LB/HB WiFi coexistence are designed-in for exceptional support to maintain all radio performance, even in user scenarios of simultaneous use. Optimized low insertion-loss Rx paths, matching circuits, and well-grounded guard traces (high Tx–Rx isolation) inside module mitigate de-sense problems and enhance sensitivity performance.

TRx and Rx Ports: The SKY78041 provides two TRx ports.



Please note: SKY78041-15 and SKY78041-51 are being discontinued and are not recommended for new designs.

Features

  • Fully integrated LB/VLB multiband module
  • Envelope Tracking (ET) for WCDMA/FDD LTE bands
  • CDMA compatible
  • Dual-band GSM/GPRS/EDGE 850/900 MHz
  • Fully programmable Mobile Industry Processor Interface digital control
  • MIPI/RFFE interface
  • Closed loop architecture with the Implemented coupler output port
  • Fully configurable RF inputs
  • Support B13 Transmit Output port
  • Support B29 receiver port
  • Small, low profile package: 7.5 x 6.0 x 0.9 mm, 48-pad configuration
Product Summary SKY78041 SkyOne® Ultra Front-End Module for WCDMA / LTE Bands 26, 8, 12, 20, 13, and GSM/EDGE 850/900 MHz SKY78041_203454B.pdf (502 KB)
ProductName : SKY78041
Band : SkyOne® Ultra Front-End Module for
WCDMA / LTE Bands 26, 8, 12, 20, 13,
GSM/EDGE 850/900 MHz
Frequency (MHz) :
Package : MCM, 48-pad
Package (mm) : 7.5 x 6.0 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540