SKY13272-340LF Buy Now
4 x 2 Switch Matrix 250 MHz–2.15 GHz

The SKY13272-340LF is a 4-input to 2-output switch in a low cost QFN-20 4 x 4 mm package. The SKY13272-340LF enables 16 states, directing any of the four inputs to either of the two outputs. States are selected by 4 positive voltage control inputs. The switch can operate over the temperature range of -40 °C to 85 °C.

Please note: SKY13272-340LF is being discontinued and is not recommended for new designs.

Features

  • Four inputs, two outputs
  • Any input can be directed to either output
  • Only 4 control lines required
  • High interport isolation: 40 dB typ. up to 0.95 GHz
  • Miniature QFN-20 4 x 4 mm package
Data Sheets SKY13272-340LF 4 x 2 Switch Matrix 250 MHz-2.15 GHz 200179D_Discontinued.pdf (551 KB)
Last Time Buy LTB LNBDBS Matrix Switches and 0.1-4.0 GHz DPDT Switch LTB_LNBDBS_Matrix_Switches_0_1_4_0_GHz_DPDT_Switch.pdf (24 KB)
ProductName : SKY13272-340LF
Description (Absorptive/ Reflective) : LNB/DBS (A)
Frequency (GHz) Min. : 0.25
Frequency (GHz) Max. : 2.15
Typ. IL (dB) : 7.5-8.5
Typ. Isol. (dB) : 40-31
Typ. IP1 dB (dBm) : 15
Package : QFN, 20L
Package (mm) : 4 x 4 x 0.75
Product Information:
Description: High Power PIN Diode Based
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥200 MHz and <300 MHz
Function: LNB/DBS
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: <20 dBm
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540