SKY77769
Broadband Power Amplifier Module for WCDMA HSDPA / HSUPA / HSPA+ / CDMA (Bands I, II, IV, V, VIII)

Hybrid architecture: separate GSM, WCDMA paths 50 ohm input and output impedances, integrated DC blocking on all ports Separate single-ended GSM and WCDMA inputs and outputs CMOS-compatible, two-wire MIPI logic inputs (SCLK, SDATA) VCC stages for 2.5G can attach to battery or buck DC/DC Low capacitance VCC interface for 3G/4G supports Envelope Tracking compatibility Small, low profile package: 7 mm x 5 mm x 0.9 mm, 42-pad configuration 2.5G FEATURES:

  • EGPRS Class 12 multi-slot operation
  • Four RF POUT control levels using RFFE interface
  • Linear PA with bias optimization for efficiency/linearity trade-off in 8-PSK mode
3G FEATURES:
  • WCDMA mode supports output power, bandwidth for bands I, II, III, IV, V, VIII (and sub-bands IX, X, XVIII, IXX, XXVI) through an integrated band-select switch
  • Digital bias optimization through RFFE interface for best efficiency/linearity tradeoff
  • Compatible with Envelope Tracking System
4G FEATURES:
  • Optimized for Average Power Tracking system
  • LTE supports output power bandwidth bands 1, 2, 3, 4, 5, 25, 26, 27, 34, 39 (and sub-bands 9, 10, 18, 19, 20, 26)

Features

  • Low voltage positive bias supply: VBATT 3.0 V to 4.5 V
  • High efficiency: 46% at maximum power output
  • Large dynamic range
  • Small, low profile package: 3.0 x 4.2 x 0.9 mm, 14-pad configuration
  • Power down control
  • InGaP
  • Supports low voltage VCC operation
  • Digital Enable
  • No VREF required
  • CMOS compatible control signals
  • Integrated Directional Coupler
Product Summary SKY77769 Broadband Power Amplifier Module for WCDMA HSDPA / HSUPA / HSPA+ / CDMA (Bands I, II, IV, V, VIII) SKY77769_203506A.pdf (74 KB)
ProductName : SKY77769
Frequency (MHz) :

1920-1980
1850-1910
1710-1785
824-849
880-915
Description : Broadband Power Amplifier Module for
WCDMA / HSDPA / HSUPA / HSPA+ (Bands I, II, IV, V, VIII)
WCDMA B1
WCDMA B2
WCDMA B4
WCDMA B5
WCDMA B8
Package : MCM, 14-pad
Package (mm) : 3.0 x 4.2 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540