SKY65362-11

900 to 930 MHz High-Power RF Front-End Module


The SKY65362-11 is a high-performance, highly integrated RF front-end module (FEM) designed for high-power Industrial, Scientific, Medical (ISM) band applications operating in the 900 to 930 MHz frequency range.

The FEM is designed for ease of use and maximum flexibility with fully matched, 50 Ω power amplifier (PA) input and output, and digital controls compatible with 1.6 to 3.3 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 3.00 to 5.25 V that allows the SKY65362-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY65362-11 is packaged in a 36-pin, 6 x 6 mm Multi-Chip Module (MCM), which allows for a highly manufacturable low-cost solution.

Specifications

Product LifecycleIn Production
RF Frequency (MHz)900-930
Rx Insertion Loss (dB) Typ.3
Rx Gain (dB) Typ.16
Tx Gain (dB)33
Rx NF (dB) Typ.2.5
Saturated Output Power (dBm) Typ.30.5
Supply Voltage (V)3.55-5.25
PackageMCM, 36-pin
Package (mm)6 x 6 x 0.9

Features

  • Integrated PA with +30.5 dBm output power
  • Integrated LNA with programmable bypass
  • Low FEM NF of 2.5 dB, typical
  • Single-ended 50 Ω transmit/receive RF interface
  • Supply voltage: 3.00 V to 5.25 V
  • Sleep mode current: <1 μA
  • Small MCM (36-pin, 6 x 6 mm) package (MSL3, 260°C per JEDE J-STD-020)

Product Documents

Applications

Industrial IoT

See all

Connected Homes

See all

4G LTE

See all