SKY85605-11 Buy Now
4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier

The SKY85605-11 is an integrated, single-pole double-throw (SPDT) switch with a low-noise amplifier (LNA) intended for wireless applications. The device has a low noise figure (NF) and offers the ability to add custom filtering between the switch and LNA blocks.

The SKY85605-11 operates at 3.3 V and low current. In the transmit mode, a shutdown function saves power when the device is inactive.

The FEM is manufactured in a compact, 2.3 x 2.3 mm, 16-pin Quad Flat No-Lead (QFN) package. The small footprint provides the industry’s smallest PCB area needed to implement an integrated broadband SPDT switch with LNA functionality.

Related Products

SKY85405-11 SKY85405-11 SKY85408-11 SKY85408-11 SKY85728-11 SKY85743-11 SKY65404-31 SKY65981-11 SKY13370-374LF SKY13408-465LF SKY85605-11 SKY85614-11 SKY85736-11 SKY85738-11

Features

  • Low noise figure
  • Frequency range: 4.9 to 5.9 GHz
  • High IIP3
  • High RX gain
  • Bypass mode with 20 dB gain step
  • High transmit to receive isolation for high-power applications
  • Small QFN (16-pin, 2.3 x 2.3 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Product Summary SKY85605-11: 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85605_11_PS_203618A.pdf (184 KB)
ProductName : SKY85605-11
Frequency (GHz) Min. : 4.9
Frequency (GHz) Max. : 5.9
802.11 WLAN Standard : a/n
Antenna Ports : 1
Architecture : 5G FEM - SPDT Switch with Low-Noise Amplifier
Typ. Current @ VCC = 3.3 V (mA) :
Typ. Current @ VCC = 3.6 V (mA) :
Typ. Current @ VCC = 5 V (mA) :
Typ. Current @ VDD = 3.3 V 17.5dBm (mA) :
Typ. Current @ VDD = 3.6 V 17.5dBm (mA) :
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) :
Typ. POUT (dBm) :
Typ. Tx Gain (dB) : -0.8
VDD (V) : 3.3-5
VCC (V) :
Package : QFN, 16-pin
Package (mm) : 2.3 x 2.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540