SKY13286-359LF Buy Now
GaAs High Isolation SPDT Non-Reflective Switch 100 MHz-6 GHz

The SKY13286-359LF is a pHEMT GaAs FET IC high isolation non-reflective switch packaged in a 16-lead exposed pad plastic package for low-cost commercial applications. It is an ideal building block for base station applications where synthesizer isolation is critical. Typical applications include GSM, PCS, WCDMA, 2.4 and 5.8 GHz ISM and wireless local loop.

Features

  • Single positive voltage control (0/3 to 0/5 V)
  • High isolation 64 dB at 1 GHz and 2 GHz
  • Integrated silicon CMOS driver
  • Non-reflective
  • Available lead (Pb)-free and RoHS-compliant
Data Sheets SKY13286-359LF GaAs High Isolation SPDT Absorptive Switch 100 MHz-6 GHz SKY13286_359LF_200570K.pdf (930 KB)
Designer Info SKY13286 deembedded s parameters 25C SKY13286_deembedded_s_parameters_25C.zip (537 KB)
Designer Info SKY13286-359LF S-parameter File SKY13286-359LF_RFc_J1ins_state.s3p (176 KB)
Designer Info SKY13286-359LF S-parameter File SKY13286-359LF_RFc_J2ins_state.s3p (191 KB)
ProductName : SKY13286-359LF
Description (Absorptive/ Reflective) : SPDT (A)
Frequency (GHz) Min. : 0.1
Frequency (GHz) Max. : 6
Typ. IL (dB) : 0.8-1.5
Typ. Isol. (dB) : 62-42
Typ. IIP3 (dBm) : 46
Typ. IP1 dB (dBm) : 30
Control Logic :
Package : QFN, 16L
Package (mm) : 4 x 4 x 0.9
Product Information:
Description: High Isolation
Frequency Max.: ≥5.9 GHz
Frequency Min.: ≥100 MHz and <200 MHz
Function: SPDT / SP2T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥20 dBm and <30 dBm
Status: Featured
Status: In Production
Status: Not Recommended for New Designs
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540