SKY13292-365LF

4 x 2 Switch Matrix with Tone/Voltage Decoder 250 MHz–2.15 GHz


Please note: SKY13292-365LF is being discontinued and is not recommended for new designs.



The SKY13292-365LF is a four-input to two-output switch in a low-cost QFN-20 4 x 4 mm package. The SKY13292-365LF enables 16 states, directing any of the four inputs to either of the two outputs. Switch states can be selected via tone and voltage signals in conjunction with logic levels applied to mode control inputs. The switch can operate over the temperature range of -40 °C to +85 °C.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)LNB/DBS (A)
Frequency (GHz) Min.0.25
Frequency (GHz) Max.2.15
Typ. Isol. (dB)40-30
Typ. IL (dB)7.5-9.0
Typ. IP1 dB (dBm)15
PackageQFN, 20L
Package (mm)4 x 4 x 0.75

Features

  • Broadband: 250 MHz–2.15 GHz
  • Tone and voltage or mode control switching
  • High isolation: 40 dB typ. @ 900 MHz
  • Four RF inputs, two RF outputs
  • Low current consumption: 8.5 mA typ. @ 5 V

Product Documents