MB/HB Diversity Receive LNA Module

The SKY13750 is a low-noise amplifier (LNA) diversity module to be used in a cellular mobile device. It supports cellular diversity receiver and cellular transmitter functions.

This device is compatible with 3GPP GSM, WCDMA, LTE and LTE-A standards and includes filters for the following service bands for the cellular part: B1/4, B3, B4, B7, B25, B30, B39, B40, and B41.


  • Integrated MIPI RFFE interface
  • Supports carrier aggregation
  • Small size MCM (24-pin, 5  4  0.8 mm) package
  • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020)
Product Summary SKY13750: MB/HB Diversity Receive LNA Module SKY13750_203869A_PS.pdf (159 KB)
ProductName : SKY13750
Frequency (MHz) : 1805-2690
Description : Untra Mid-to High-band Diversity LNA Module
Bands 1/4, 2(25), 3, 7, 30, 39, 40, 41
Package (mm) : 24-pad MCM, 5 x 4 x 0.7
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540