SKY16706-11
Dual Coupler Module

The SKY16706-11 is a dual coupler module (DCM) that consists of two bidirectional couplers with coupled path filtered with a filter optimized for 2.4 GHz and 5 GHz rejection. SKY16706-11 has 50 Ω input and output impedance with internal DC blocking and minimal number of external support components. The DCM is targeted for use in mobile applications. It is compatible with 3GPP GSM, WCDMA, LTE and LTE-A standards and supports the B1, B2, B3, B4, B7, B30, B34, B39, B38, B40, and B41 service bands: for the cellular part. It also supports GPS/GNSS/Beidou localization standards.

The SKY16706-11 is packaged in a compact 16-lead, 1.6 × 1.6 × 0.54 mm surface mount package that meets requirements for board-level assembly.

No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied. The DCM can operate over the temperature range of –35 °C to +90 °C.

Features

  • Dual bidirectional couplers
  • Low insertion loss (0.22 dB typical at 2690 MHz)
  • 25 dB coupling factor at 824 to 2690 MHz
  • 25 dB directivity
  • High linearity with low harmonics
  • Programmable low-pass filtering in the coupled paths to reject 2.4 GHz and 5 GHz ISM blockers
  • Programmable attenuators; 4 programmable steps: 0 dB, 3 dB, 6 dB, and 9 dB state
  • Supply voltage range of 2.5 V to +4.8 V
  • Integrated MIPI RFFE interface
  • Small, lead (Pb)-free and RoHS-compliant, 16-lead surface mount package (1.6 × 1.6 × 0.54 mm) (MSL3 @ 260 °C per JEDEC J-STD-020)
Product Summary SKY16706-11: Dual Coupler Module SKY16706_11_203876A_PS.pdf (156 KB)
Brochure Mobile Antenna Solutions Mobile_Antenna_Solutions_brochure.aspx (0 KB)
ProductName : SKY16706-11
Description (Absorptive/ Reflective) : Dual Coupler with Switched Attenuator
Tx Low-band Insertion Loss (dB) 0.7-1.0 GHz : 0.09
Tx Low-band Insertion Loss (dB) 1-2 GHz : 0.16
Tx Low-band Insertion Loss (dB) 2-3 GHz : 0.22
Typical Directivity : 25 @
0.7-2.7 GHz
Typical Coupling : 25 @
0.7-2.7 GHz
Control Logic : MIPI
Package : SMT 16L
Package (mm) : 1.6 × 1.6 × 0.54
Product Information: New
Description: High Isolation
Description: High Linearity
Description: Low Insertion Loss
Description: RF Coupler
Function: Dual Coupler Switch
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540