SKY66105-11 Buy Now
902 to 931 MHz High-Power RF Front-End Module

The SKY66105-11 is a high performance, highly integrated RF Front-End Module (FEM) designed for high power Industrial, Scientific, and Medical (ISM) applications operating in the 902 MHz to 931 MHz frequency band.

The SKY66105-11 is designed for ease of use and maximum flexibility, with fully matched 50 Ω inputs and outputs, and digital controls compatible with 1.8 V to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 V to 4.8 V, which allows the SKY66105-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66105-11 is packaged in a 12-pin, 8 x 6 mm Multi-Chip Module (MCM) with exposed ground paddle and surrounding shielding.

Features

  • Integrated PA with up to +30 dBm output power
  • Receive pass-through
  • Diversity antenna switching
  • Single-ended, 50 Ω transmit/receive RF interfaces
  • Fast turn-on/turn-off time: 1 to 2 μs
  • Supply operation: 2.0 V to 4.8 V
  • Sleep mode current: < 10 μA
  • Small footprint shielded MCM (12-pin, 8.00 x 6.00 x 1.05 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY66105-11: 902 to 931 MHz High-Power RF Front-End Module SKY66105_11_202939G.pdf (516 KB)
ProductName : SKY66105-11
RF Frequency (MHz) : 900-930
Description :
Rx Insertion Loss (dB) Typ. : 0.7
802.11 WLAN Standard :
Rx Gain (dB) Typ. : N/A
Rx NF (dB) Typ. : N/A
Tx Gain (dB) : 29
Saturated Output Power (dBm) Typ. : 29.5
Supply Voltage (V) : 2.0-4.8
Package : 12-pin MCM
6 x 8 x 1.05
Package (mm) :
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540