SKY65366-21

400 MHz Transmit/Receive Front-End Module


The SKY65366-21 is a high-performance, transmit/receive (T/R) range extender. The device provides a complete T/R chain with T/R switches.

The device transmit chain features +30.2 dBm output. The device receive chain features a low-noise amplifier (LNA) with a 1.8 dB noise figure (NF) and 21 dB gain. The cascaded NF and gain, taking into account the 0.4 dB insertion loss transmit/receive antenna switch, are 2.2 dB and 20.6 dB, respectively.

The module also has a shutdown mode, PA bypass mode, and LNA bypass mode to minimize power consumption.

The device is mounted in a 28-pin, 6 x 6 mm Multi-Chip Module (MCM) surface-mount technology (SMT) package, which allows for a highly manufacturable low-cost solution.

Specifications

Product LifecycleIn Production
RF Frequency (MHz)400-500
Rx Insertion Loss (dB) Typ.0.4
Rx Gain (dB) Typ.21
Tx Gain (dB)22
Rx NF (dB) Typ.1.8
Saturated Output Power (dBm) Typ.30.2
Supply Voltage (V)3.0-4.0
PackageMCM, 28-pin
Package (mm)6 x 6 x 0.9

Features

  • Transmit output power: +30.2 dBm
  • High-efficiency PA
  • Analog power control
  • Receive path NF < 2.2 dB
  • PA bypass mode
  • LNA low current mode with external resistor
  • LNA bypass mode
  • Integrated control logic
  • Internal RF match and bias circuits
  • All RF ports internally DC blocked
  • Shutdown mode
  • Small footprint MCM (28-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Connected Homes

See all