SKY19243-686LF

0.1 to 3.8 GHz SPDT High-Power Antenna Tuning Switch in a QFN Package


The SKY19243-686LF is a Quad Flat No-Lead (QFN) single-pole, double-throw (SPDT) switch designed for antenna tuning applications that require very low RON and COFF. Switching is controlled by an integrated GPIO interface with two control pins. Depending on the logic voltage level applied to the control pins, the antenna port can be either connected to one of the two switched RF outputs or to both switch outputs simultaneously.

No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path.

The SKY19243-686LF is provided in a compact 10-pin, 1.5 x 1.1 x 0.5 mm maximum QFN that meets requirements for board-level assembly.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT
Frequency (GHz) Min.0.1
Frequency (GHz) Max.3.8
RON (Ω)0.8
COFF (fF)195
Vpk (V)42
Control LogicGPIO
PackageQFN, 10L
Package (mm)1.5 x 1.1 x 0.5

Features

  • Broadband frequency range: 0.1 to 3.8 GHz
  • Vpeak: 42 V
  • RON: 0.8 Ω
  • COFF: 195 fF
  • Control logic: GPIO
  • Small QFN (10-pin, 1.5 x 1.1 x 0.5 mm maximum) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Mobile Antenna Management

See all

4G LTE

See all