AWB7123H

1.93 GHz to 1.99 GHz Small-Cell Power Amplifier Module


Please note: AWB7123H is being discontinued and is not recommended for new designs.

Please note: AWB7123H is being discontinued and is not recommended for new designs.

The AWB7123H is a highly linear, fully matched, power amplifier module designed for picocell, femtocell, and customer premises equipment (CPE) applications. Its high-power efficiency and low adjacent channel power levels meet the extremely demanding needs of small cell infrastructure architectures. Designed for LTE, WCDMA and HSDPA air interfaces operating in the 1.93 to 1.99 GHz band, the AWB7123H delivers up to +24.5 dBm of WCDMA (64 DPCH) power with an ACPR of -50 dBc. It operates from a convenient +4.2 V supply and provides 32 dB of gain.

The device is manufactured using an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. The self-contained 7 mm x 7 mm x 1.3 mm surface-mount package incorporates RF matching networks optimized for output power, efficiency, and linearity in a 50 Ω system.

Specifications

Frequency Range (GHz)1.93-1.99
Test Frequency (GHz)
Gain Typ. (dB)32
OIP3 (dBm)
P1 dB (dBm)
Power Added Efficiency (%)18
Linear Output Power (dBm) 24.5
Supply Voltage (V)4.2
Quiescent Current Typ. (mA)
Package
Package (mm)7 x 7 x 1.3

Features

  • InGaP HBT technology
  • -50 dBc ACPR @ + 5 MHz, +24.5 dBm
  • 32.5 dB gain
  • High efficiency
  • Low transistor junction temperature
  • Internally matched for a 50 Ω system
  • Low-profile miniature surface-mount package; halogen free and RoHS compliant
  • Multi-Carrier Capability
  • Surface-mount package (14-pin, 7 x 7 x 1.3 mm) (MSL4, 260 °C per JEDEC J-STD-020)

Product Documents