AWB7123
1.93 GHz to 1.99 GHz Small-Cell Power Amplifier Module

The AWB7123 is a highly linear, fully matched, power amplifier module designed for picocell, femtocell, and customer premises equipment (CPE) applications. Its high power efficiency and low adjacent channel power levels meet the extremely demanding needs of small cell infrastructure architectures. Designed for WCDMA, HSDPA, and LTE air interfaces operating in the 1.93 GHz to 1.99 GHz band, the AWB7123 delivers up to +24.5 dBm of WCDMA (64 DPCH) power with an ACPR of -50 dBc. It operates from a convenient +4.2 V supply and provides 32 dB of gain. The device is manufactured using an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. The self-contained 7 mm x 7 mm x 1.3 mm surface mount package incorporates RF matching networks optimized for output power, efficiency, and linearity in a 50 Ω system.

Features

  • InGaP HBT Technology
  • -50 dBc ACPR @ + 5 MHz, +24.5 dBm
  • 32 dB Gain
  • High Efficiency
  • Low Transistor Junction Temperature
  • Internally Matched for a 50 Ω System
  • Low Profile Miniature Surface Mount Package;
  • Halogen Free and RoHS Compliant
  • Multi-Carrier Capability
Data Sheets AWB7123: 1.93 GHz to 1.99 GHz Small-Cell Power Amplifier Module AWB7123_204232B.pdf (774 KB)
Application Notes Switch Time Reduction: AWB71XX and AWB72XX series PAM’s AWB7XXX_204365A_AN.pdf (549 KB)
Application Notes Thermal Design Considerations and Mounting Guidelines for AWB Series Products Thermal_Design_Considerations_for_AWB_Products_204919A_AN.pdf (201 KB)
ProductName : AWB7123
Frequency Range (GHz) : 1.93-1.99
Test Frequency (GHz) :
Gain Typ. (dB) : 32
OIP3 (dBm) :
P1 dB (dBm) :
Power Added Efficiency (%) : 18
Linear Output Power (dBm) : 24.5
Supply Voltage (V) : 4.2
Quiescent Current Typ. (mA) :
Package (mm) : 7 x 7 x 1.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540