AWB7223
1.93 - 1.995 GHz Infrastructure Small-Cell Power Amplifier Module

The AWB7223 is a fully matched, Multi-Chip-Module (MCM) designed for picocell, femtocell, and customer premises equipment (CPE) applications. Its high linearity and efficiency meet the extremely demanding needs of small cell infrastructure architectures. Designed for WCDMA, HSDPA, and LTE air interfaces operating in the 1.930 GHz to 1.995 GHz band, the AWB7223 delivers up to +27 dBm of WCDMA (64 DPCH) power with an ACPR better than -50 dBc. It operates from a convenient +4.5 V supply and provides 30.5 dB of gain. The device is manufactured using an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. The self-contained 7 mm x 7 mm x 1.3 mm surface mount package incorporates RF matching networks optimized for output power, efficiency, and linearity in a 50 Ω system.

Features

  • InGaP HBT Technology
  • -51 dBc ACPR @ 65 MHz, +27 dBm
  • 30.5 dB Gain
  • High Efficiency
  • Low Transistor Junction Temperature
  • Matched for a 50 Ω System
  • Low Profile Miniature Surface Mount Package;
  • RoHS Compliant
  • Multi-Carrier Capability
Data Sheets AWB7223: 1.93 - 1.995 GHz Infrastructure Small-Cell Power Amplifier Module AWB7223_204238B.pdf (759 KB)
Application Notes Switch Time Reduction: AWB71XX and AWB72XX series PAM’s AWB7XXX_204365A_AN.pdf (549 KB)
Application Notes Thermal Design Considerations and Mounting Guidelines for AWB Series Products Thermal_Design_Considerations_for_AWB_Products_204919B_AN.pdf (201 KB)
ProductName : AWB7223
Frequency Range (GHz) : 1.93-1.995
Test Frequency (GHz) :
Gain Typ. (dB) : 29
OIP3 (dBm) :
P1 dB (dBm) :
Power Added Efficiency (%) : 14
Linear Output Power (dBm) : 27
Supply Voltage (V) : 4.5
Quiescent Current Typ. (mA) :
Package (mm) : 7 x 7 x 1.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540