AWB7224
728 to 768 MHz Small-Cell Power Amplifier Module

The AWB7224 is a fully matched, Multi-Chip-Module (MCM) designed for picocell, femtocell, and customer premises equipment (CPE) applications. Consisting of two parallel path high linearity, high efficiency power amplifiers, the device meets the extremely demanding needs of small cell infrastructure architectures. Designed for LTE, WCDMA and HSDPA air interfaces operating in the 728 MHz to 768 MHz bands, the AWB7224 delivers up to +27 dBm of LTE (E-TM1.1) power through an external 90-degree hybrid coupler, with an ACPR of -47 dBc. The device operates from a convenient +4.5 V supply and provides 29 dB of RF gain. The AWB7224 is manufactured using an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. Its 7 mm x 7 mm x 1.3 mm surface mount package incorporates RF matching networks optimized for output power, efficiency, and linearity in a 50 V system.

Features

  • InGaP HBT Technology
  • -47 dBc ACPR @ 610 MHz, +27 dBm
  • 29 dB Gain
  • High Efficiency
  • Low Transistor Junction Temperature
  • Matched for a 50 Ω System
  • Low Profile Miniature Surface Mount Package;
  • RoHS Compliant
  • Multi-Carrier Capability
Data Sheets AWB7224: 728 to 768 MHz Small-Cell Power Amplifier Module AWB7224_204240B.pdf (795 KB)
Application Notes Switch Time Reduction: AWB71XX and AWB72XX series PAM’s AWB7XXX_204365A_AN.pdf (549 KB)
Application Notes Thermal Design Considerations and Mounting Guidelines for AWB Series Products Thermal_Design_Considerations_for_AWB_Products_204919A_AN.pdf (201 KB)
ProductName : AWB7224
Frequency Range (GHz) : 0.728-0.768
Test Frequency (GHz) :
Gain Typ. (dB) : 29
OIP3 (dBm) :
P1 dB (dBm) :
Power Added Efficiency (%) : 13
Linear Output Power (dBm) : 27
Supply Voltage (V) : 4.5
Quiescent Current Typ. (mA) :
Package (mm) : 7 x 7 x 1.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540