AWB7230
3.40 GHz to 3.80 GHz Small-Cell Power Amplifier Module

The AWB7230 is a fully matched, Multi-Chip-Module (MCM) designed for picocell, femtocell, and customer premises equipment (CPE) applications. Its high linearity and efficiency meet the extremely demanding needs of small cell infrastructure architectures. Designed for WiMAX and LTE air interfaces operating in the 3.40 GHz to 3.80 GHz band, the AWB7230 delivers up to +29 dBm of WiMAX power with exceptionally low EVM. It operates from a convenient +4.5 V supply and provides 31 dB of gain. The device is manufactured using an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. The self-contained 7 mm x 7 mm x 1.3 mm surface mount package incorporates RF matching networks optimized for output power, efficiency, and linearity in a 50 Ω system.

Features

  • InGaP HBT Technology
  • 2.5% EVM @ +29 dBm (OFDMA)
  • 31 dB Gain
  • Integrated Step Attenuator
  • Integrated Output Power Detector
  • High Efficiency
  • Low Transistor Junction Temperature
  • Matched for a 50 Ω System
  • Low Profile Miniature Surface Mount Package;
  • RoHS Compliant
Data Sheets AWB7230: 3.40 GHz to 3.80 GHz Small-Cell Power Amplifier Module AWB7230_204317B.pdf (513 KB)
Application Notes Switch Time Reduction: AWB71XX and AWB72XX series PAM’s AWB7XXX_204365A_AN.pdf (549 KB)
Application Notes Thermal Design Considerations and Mounting Guidelines for AWB Series Products Thermal_Design_Considerations_for_AWB_Products_204919A_AN.pdf (201 KB)
ProductName : AWB7230
Description : 3.40 GHz to 3.80 GHz Small-Cell Power Amplifier Module
Collector Current (mA) : 1080
Gain Typ. (dB) : 31
EVM : 2.5% @ Pout = +29 dBm
Supply Voltage (V) : 4.5
Package (mm) : 7 x 7 x 1.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540