SKY85320-11

2.4 GHz, 802.11ac Front-End Module


The SKY85320-11 is a complete 802.11b/g/n/ac WLAN RF front-end module (FEM) with a port suitable for Bluetooth® signals. The device provides all the functionality of a fully matched power amplifier (PA), power detector, harmonic filter, low-noise amplifier (LNA), and single-pole, triple-throw (SP3T) switch.

The SKY85320-11 provides a complete 2.4 GHz WLAN RF solution from the output of the transceiver to the antenna, and from the antenna to the input of the transceiver. The LNA increases the receive sensitivity of embedded solutions to improve range or to overcome the insertion loss of cellular filters (often included for mobile applications).

The SKY85320-11 also includes a transmitter power detector with 20 dB of dynamic range, and a digital enable control for transmitter power ramp on/off control.

The device is provided in a compact, 16-pin 2.3 x 2.3 mm Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleIn Production
Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
RF Frequency (MHz)
Typ. POUT @ 2.5% EVM (dBm)
802.11 WLAN Standardn/ac
Antenna Ports
Architecture2.4 GHz, 802.11ac Front-End Module
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. POUT @ 3.0% EVM (dBm)
Typ. Current @ VCC = 5 V (mA)
Typ. Tx Gain (dB)
VDD (V)
PackageQFN, 16-pin
Package (mm)2.3 x 2.3 x 0.33

Features

  • Integrated high-performance 2.4 GHz PA, harmonic filter, LNA with bypass, and T/R switch
  • High performance SP3T switch with a port suitable for Bluetooth® signals
  • Integrated positive slope power detector
  • Transmit gain: 30 dB
  • Receive gain: 14 dB
  • Output power: +20 dBm, MCS7, HT20
  • Output power: +18 dBm, MCS9, HT20
  • Nominal supply voltage: 3.3 V
  • Small, QFN (16-pin, 2.3 x 2.3 x 0.33 mm) package (MSL1, 260 °C per JEDEC J-STD-020)


  • Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents

Applications

Smartphones

See all

Tablets

See all