SKY13597-684LF
0.7 to 3.8 GHz SP4T High-Power Switch

The SKY13597-684LF is a single-pole, four-throw (SP4T) switch. No external DC blocking capacitors are required on the RF paths as long as there is no DC voltage on the RF line. The switch can operate over the temperature range of −40 °C to +90 °C .

Switching is controlled by two CMOS/TTL compatible control voltage inputs (VC1 and VC2). Depending on the logic voltage level applied to the control pin, the RFC pin is connected to one of four switched RF outputs (RF1, RF2, RF3, or RF4) by using a low insertion loss path, while the path between the RFC pin and the other RF pins is in isolation.

The SKY13597-684LF is provided in a small size, 10-pin, 1.1 x 1.5 x 0.5 mm QFN package.

Features

  • Broadband frequency range: 0.8 to 3.8 GHz
  • Low insertion loss
  • High isolation: 23 dB at 2.7 GHz
  • Integrated GPIO interface
  • No DC blocking capacitors required
  • Lead (Pb)-free and RoHS-compliant
  • Small size, QFN (10-pin, 1.1 x 1.5 x 0.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Product Summary SKY13597-684LF: 0.7 to 3.8 GHz SP4T High-Power Switch SKY13597_684LF_204181A_PS.pdf (169 KB)
ProductName : SKY13597-684LF
Description (Absorptive/ Reflective) : SP4T
Frequency (GHz) Min. : 0.7
Frequency (GHz) Max. : 3.8
Typ. IL (dB) :
Typ. Isol. (dB) :
Typ. IIP3 (dBm) :
Typ. IP1 dB (dBm) :
Control Logic : GPIO
Package : QFN 10L
Package (mm) : 1.1 x 1.5 x 0.5
Product Information: New
Description: Band Switches
Description: High Isolation
Description: High Linearity
Description: Low Insertion Loss
Frequency Max.: ≥2.9 GHz and < 5.9GHz
Frequency Min.: ≥400 MHz
Function: SP4T
Power Handling: ≥30 dBm and <40 dBm
Status: In Production
Status: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540